(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tangless insert unified coarse locking

Tangless insert unified coarse locking

A tangless insert with a function that prevents loosening. The center of this material is hexagonal shaped to prevent loosening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2TLC-U1/4-20X1D
2TLC-U1/4-20X1.5D
2TLC-U1/4-20X2D
2TLC-U2-56X1D
2TLC-U2-56X1.5D
2TLC-U2-56X2D
2TLC-U3/8-16X1D
2TLC-U3/8-16X1.5D
2TLC-U3/8-16X2D
2TLC-U4-40X1D
2TLC-U4-40X1.5D
2TLC-U4-40X2D
2TLC-U5/16-18X1D
2TLC-U5/16-18X1.5D
2TLC-U5/16-18X2D
2TLC-U6-32X1D
2TLC-U6-32X1.5D
2TLC-U6-32X2D
2TLC-U8-32X1D
2TLC-U8-32X1.5D
2TLC-U8-32X2D
2TLC-U10-24X1D
2TLC-U10-24X1.5D
2TLC-U10-24X2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Dia. (After inserted), Unified
(inch)
Nominal Length Pitch
(Number of Teeth)

SGD 0.90

50 Piece(s) 8 Day(s) or more 101/41D20

SGD 0.92

50 Piece(s) 8 Day(s) or more 101/41.5D20

SGD 0.95

50 Piece(s) 8 Day(s) or more 101/42D20

SGD 0.80

50 Piece(s) 8 Day(s) or more 1021D56

SGD 0.84

50 Piece(s) 8 Day(s) or more 1021.5D56

SGD 0.86

50 Piece(s) 8 Day(s) or more 1022D56

SGD 1.09

50 Piece(s) 8 Day(s) or more 103/81D16

SGD 1.11

50 Piece(s) 8 Day(s) or more 103/81.5D16

SGD 1.13

50 Piece(s) 8 Day(s) or more 103/82D16

SGD 0.82

50 Piece(s) 8 Day(s) or more 1041D40

SGD 0.86

50 Piece(s) 8 Day(s) or more 1041.5D40

SGD 0.88

50 Piece(s) 8 Day(s) or more 1042D40

SGD 0.95

50 Piece(s) 8 Day(s) or more 105/161D18

SGD 0.97

50 Piece(s) 8 Day(s) or more 105/161.5D18

SGD 1.01

50 Piece(s) 8 Day(s) or more 105/162D18

SGD 0.82

50 Piece(s) 8 Day(s) or more 1061D32

SGD 0.86

50 Piece(s) 8 Day(s) or more 1061.5D32

SGD 0.88

50 Piece(s) 8 Day(s) or more 1062D32

SGD 0.82

50 Piece(s) 8 Day(s) or more 1081D32

SGD 0.86

50 Piece(s) 8 Day(s) or more 1081.5D32

SGD 0.88

50 Piece(s) 8 Day(s) or more 1082D32

SGD 0.82

50 Piece(s) 8 Day(s) or more 10101D24

SGD 0.86

50 Piece(s) 8 Day(s) or more 10101.5D24

SGD 0.90

50 Piece(s) 8 Day(s) or more 10102D24

Loading...

  1. 1

Basic Information

Types Tangless Application Light Metal / Cast Iron / General Resin Material Stainless Steel (SUS304)
Screw Type Unify (coarse) Thread Operating Environment Manufacturing Equipment / IT product-related / Aerospace related / Automobile / Rolling Stock / Ship / Transport Number of pieces 50 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)