AJFPRT Abacus FP Fitting Reducing Tees

AJFPRT Abacus FP Fitting Reducing Tees

[Features]
1. Reassuring and reliable rolling screw method
· Maintains pipelines with high bursting strength and flexural performance
, Maintains long life with constant compression permanent strain/high chlorine resistant rubber
·With a small residual response to the rolling screw part that is fused gently with the pipe
2. Shortens the construction times in simple construction work
· Speedy construction by just tightening with a wrench, with no need for preliminary machining of the pipe
· There is no need for special tools or power supplies, and installation management is easy
· Unit pipe is optimized for adjusting directions.
3. Mechanism added to prevent construction problems
· It can detect when you forget to tighten the nut in a water pressure test
・Inspect installation complete with indicator.

Part Number

Configured Part Number is shown.

Part Number
AJFPRT20X13
AJFPRT25X13
AJFPRT25X20
AJFPRT30X13
AJFPRT30X20
AJFPRT30X25
AJFPRT40X13
AJFPRT40X20
AJFPRT40X25
AJFPRT40X30
AJFPRT50X13
AJFPRT50X20
AJFPRT50X25
AJFPRT50X30
AJFPRT50X40
AJFPRT60X20
AJFPRT60X25
AJFPRT60X30
AJFPRT60X40
AJFPRT60X50
Part NumberVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter (Su)
(mm)
3 Day(s) or more 22.22 / mig0000000135269415.88 / mig0000000135269920X13 / mig00000000019267
7 Day(s) or more 28.58 / mig0000000135268915.88 / mig0000000135269925X13 / mig00000000019264
3 Day(s) or more 28.58 / mig0000000135268922.22 / mig0000000135269625X20 / mig00000000019261
7 Day(s) or more 34 / mig0000000135269015.88 / mig0000000135269930X13 / mig00000000019266
3 Day(s) or more 34 / mig0000000135269022.22 / mig0000000135269630X20 / mig00000000019265
3 Day(s) or more 34 / mig0000000135269028.58 / mig0000000135270030X25 / mig00000000019263
7 Day(s) or more 42.7 / mig0000000135269115.88 / mig0000000135269940X13 / mig00000000019262
3 Day(s) or more 42.7 / mig0000000135269122.22 / mig0000000135269640X20 / mig00000000019270
3 Day(s) or more 42.7 / mig0000000135269128.58 / mig0000000135270040X25 / mig00000000019269
3 Day(s) or more 42.7 / mig0000000135269134 / mig0000000135270140X30 / mig00000000019272
7 Day(s) or more 48.6 / mig0000000135269215.88 / mig0000000135269950X13 / mig00000000019273
3 Day(s) or more 48.6 / mig0000000135269222.22 / mig0000000135269650X20 / mig00000000019271
3 Day(s) or more 48.6 / mig0000000135269228.58 / mig0000000135270050X25 / mig00000000019268
3 Day(s) or more 48.6 / mig0000000135269234 / mig0000000135270150X30 / mig00000000000911
3 Day(s) or more 48.6 / mig0000000135269242.7 / mig0000000135270250X40 / mig00000000000912
3 Day(s) or more 60.5 / mig0000000135269522.22 / mig0000000135269660X20 / mig00000000000910
3 Day(s) or more 60.5 / mig0000000135269528.58 / mig0000000135270060X25 / mig00000000019276
3 Day(s) or more 60.5 / mig0000000135269534 / mig0000000135270160X30 / mig00000000019274
3 Day(s) or more 60.5 / mig0000000135269542.7 / mig0000000135270260X40 / mig00000000019275
3 Day(s) or more 60.5 / mig0000000135269548.6 / mig0000000135270360X50 / mig00000000019253

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 2 Surface Treatment No Temperature: Hot Water(℃) Circulatory System / 0 to 85 non-circulation system / 0 to 95
Temperature: Cold water(℃) 0~60 Flow speed(m/s) Water supply/3.5 max., hot water/2.0 max., chilled water/0.6 to 2.0, coolant/0.6 to 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)