• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flag swivel hook (HF-90)

Flag swivel hook HF-90

[Features]
· Material: Brass
· The swivel part of this product is for returning the rope.
· Do not use with usually rotating parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HF-90

 
Part Number
HF-90
Part NumberVolume DiscountDays to ShipDimension d
(mm)
Dimension B
(mm)
Size Dimension L1
(mm)
Dimension L2
(mm)
Dimension L
(mm)
6 Day(s) or more 132990565094

Loading...

  1. 1

Basic Information

Type Swivel / snap Material Brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)