• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Single Shackle (KS-10)

Single Shackle KS-10

[Features]
· Rotating type, twist to remove.
· One eye is a shackle type.
· By opening and closing pins, chains, etc. can be installed easily.
[Usage]
· Preferred over chain.
· Connection fitting sfor a chain / wire / rope, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KS-10

 
Part Number
KS-10
Part NumberVolume DiscountDays to ShipThread Dia. Dimension d
(mm)
Dimension B
(mm)
Dimension L
(mm)
Dimension A
(mm)
Working Load
5 Day(s) or more W-3/8242011822300kg

Loading...

  1. 1

Basic Information

Type Shackle Material SUS304

Please check the type/dimensions/specifications of the part KS-10 in the Single Shackle series.

Similar Part Numbers

Part Number
KS-13
KS-16
KS-19
KS-6
KS-8
Part NumberVolume DiscountDays to ShipThread Dia. Dimension d
(mm)
Dimension B
(mm)
Dimension L
(mm)
Dimension A
(mm)
Working Load
5 Day(s) or more W-1/2302615228420kg
5 Day(s) or more W-5/8383118436800kg
3 Day(s) or more W-3/44538190381000kg
5 Day(s) or more M-615126611130kg
5 Day(s) or more W-5/1621169316210kg

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)