• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

HD series (rotating type) (HD-300)

HD series (rotating type) HD-300

[Features]
· Double/brake claws are used.
· Either of the claws is always meshing with the ratchet wheel.
· With the rolling handle operation, the double brake nail is forcibly moved, so there is no malfunction of the brake claw.
· Since the brake nail is not pressed against the ratchet by the spring, the nail is less noisy and caUsage less wear and tear, thereby prolonging its durability.
· Internal gear (HD-300) is used, so it is highly safe and strong against wear and tear.
· Brake plate is made of copper alloy, and has less abrasion for a longer life.
· The main body is mainly made of press processing that makes it light and strong.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HD-300

 
Part Number
HD-300
Part NumberVolume DiscountDays to ShipCapacity
(kg)
Rope Diameter Used
(mm)
Gear Ratio Manual Pressure Load
(kg)
Winding Length for 1 Handle Revolution
(mm)
8 Day(s) or more 30061:68.536.5

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Material Iron

Please check the type/dimensions/specifications of the part HD-300 in the HD series (rotating type) series.

Similar Part Numbers

Part Number
HD-100
Part NumberVolume DiscountDays to ShipCapacity
(kg)
Rope Diameter Used
(mm)
Gear Ratio Manual Pressure Load
(kg)
Winding Length for 1 Handle Revolution
(mm)
8 Day(s) or more 10061:18.5126.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)