• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GAIROKAN X (GHX-6)

Part Number

Configured Part Number is shown.

GHX-6

 
Part Number
GHX-6
Part NumberVolume DiscountDays to ShipDimension L
(mm)
A/Applicable Pipe Diameter
(mm)
Working Load The material of frames Rope Diameter Used
(mm)
9 Day(s) or more 62.5640kgIron (Bright Chromate Plating)~7

Loading...

  1. 1

Basic Information

Type Suspension Ring Material Iron/SUS304 Dimension B(mm) 30
Dimension D(mm) 43

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)