Deco Eye Bolt

Deco Eye Bolt

[Features]
· The anchor is made from iron.
· Order separately for the stainless steel version.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DIB-9
DIB-13
Part NumberVolume DiscountDays to ShipDimension D
(mm)
Dimension L
(mm)
Dimension S
(mm)
Thread Dia.
9 Day(s) or more 92040W-3/8
9 Day(s) or more 132555W-1/2

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material Steel Mounting Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)