(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grating Clip, GCF Type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GCF-30

 
Part Number
GCF-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.90

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Related Components Types Metal fittings Code No. 2146
Material Stainless SUS304 Dimension L(mm) 42 Dimension H(mm) 13.5
Dimension P(mm) 31 Dimension T(mm) 2 Dimension W(mm) 25
Dimension W1(mm) 7 Dimension W2(mm) 6 Dimension d(mm) 10
Dimension h(mm) 20 Qty. 1

Please check the type/dimensions/specifications of the part GCF-30 in the Grating Clip, GCF Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)