(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mooring Ring MR Type

Mooring Ring MR Type

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel SUS304, finish: barrel finishing Dimension y (mm): 100

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MR-16
MR-19
MR-22
MR-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Dimension d
(mm)
Dimension W
(mm)
Dimension D1
(mm)
Dimension D2
(mm)

SGD 139.50

1 Piece(s) 12 Day(s) 2501627212040

SGD 215.30

1 Piece(s) 12 Day(s) 3001928015042

SGD 313.00

1 Piece(s) 12 Day(s) 3502229417550

SGD 446.60

1 Piece(s) 12 Day(s) 4002530520055

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Finish Barrel Polishing
Dimension y(mm) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)