(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mooring Ring MJ Type

Mooring Ring MJ Type

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel (SUS304), finish: barrel finishing finish Dimension W (mm): 116/119/122/125

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MJ-16
MJ-19
MJ-22
MJ-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Dimension d
(mm)
Dimension W
(mm)
Dimension D1
(mm)
Dimension D2
(mm)

SGD 131.69

1 Piece(s) 12 Day(s) 2861611612040

SGD 198.90

1 Piece(s) 12 Day(s) 3901911915042

SGD 286.30

1 Piece(s) 12 Day(s) 4972212217550

SGD 411.90

1 Piece(s) 12 Day(s) 602.52512520055

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Finish Barrel Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)