(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mooring Ring MV Type

Mooring Ring MV Type

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel SUS304, finish: barrel finishing length L (mm): 286/340/397/452.5/498/502

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MV-16
MV-19
MV-22
MV-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Dimension B
(mm)
Dimension d
(mm)
Dimension W
(mm)
Width A
(mm)
Dimension D1
(mm)
Dimension D2
(mm)

SGD 181.50

1 Piece(s) 12 Day(s) 28664163907012040

SGD 291.50

1 Piece(s) 12 Day(s) 34076194608015042

SGD 429.90

1 Piece(s) 12 Day(s) 39788225409517550

SGD 608.90

1 Piece(s) 12 Day(s) 452.51002561011020055

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Finish Barrel Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)