(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mooring Ring MSL Type

Mooring Ring MSL Type

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel (SUS304), finish: barrel finishing finish L2 (mm): 100

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MSL-16
MSL-19
MSL-22
MSL-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension B
(mm)
Dimension d
(mm)
Dimension W
(mm)
Width A
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension D1
(mm)
Dimension D2
(mm)

SGD 144.88

1 Piece(s) 12 Day(s) 6416967048613612040

SGD 211.80

1 Piece(s) 12 Day(s) 76191148054014015042

SGD 317.90

1 Piece(s) 12 Day(s) 88221329564714717550

SGD 449.10

1 Piece(s) 12 Day(s) 10025150110752.5152.520055

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Finish Barrel Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)