(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mooring Ring MS Type

Mooring Ring MS Type

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel (SUS304), finish: barrel finishing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MS-22
MS-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Dimension B
(mm)
Dimension d
(mm)
Dimension W
(mm)
Width A
(mm)
Dimension D1
(mm)
Dimension D2
(mm)

SGD 317.30

1 Piece(s) 12 Day(s) 64788221329517550

SGD 447.70

1 Piece(s) 12 Day(s) 752.51002515011020055

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Finish Barrel Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)