(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spikes

Spikes

[Features]
· Made of all stainless steel, rust resistant, excellent durability.
Handle is knurled and hard to slip.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KY-16-200
KY-22-250
KY-22-300
KY-25-350
KY-25-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension L
(mm)
Dimension d
(mm)
Dimension W
(mm)
Dimension t
(mm)
Dimension L1
(mm)

SGD 33.60

1 Piece(s) 12 Day(s) 1080200416174

SGD 62.60

1 Piece(s) 11 Day(s) 10812506221100

SGD 73.50

1 Piece(s) 12 Day(s) 10823006221115

SGD 112.80

1 Piece(s) 11 Day(s) 10833506251134

SGD 149.60

1 Piece(s) 11 Day(s) 10844006251.5197

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Dimension H(mm) 5.5
Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)