(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cleat Rope Flat Type

Cleat Rope Flat Type

[Features]Mooring ring, marine fittings Material: stainless steel SUS304 Material: stainless steel (SUS304), finish: buffing finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KTL-4
KTL-5
KTL-6
KTL-8
KTL-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension d
(mm)
Dimension H
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension W1
(mm)
Dimension W2
(mm)

SGD 23.99

1 Piece(s) 11 Day(s) 9044.224100303625

SGD 27.01

1 Piece(s) 11 Day(s) 9055.227125404630

SGD 34.13

1 Piece(s) 11 Day(s) 9066.233150455335

SGD 46.33

1 Piece(s) 11 Day(s) 9078.238200556850

SGD 86.98

1 Piece(s) 11 Day(s) 9088.250250708360

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)