(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rope Stopper Metal Fitting

Rope Stopper Metal Fitting

Three types of head are available: U-type, round type, and J-type. Choose the one that fits your application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RJ-6-200
RR-6-150
RR-6-200
RU-6-100
RU-6-150
RU-6-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Specifications Dimension L
(mm)
Dimension W
(mm)
Dimension L2
(mm)

SGD 5.40

1 Piece(s) 11 Day(s) 2125J Type2002040

SGD 4.60

1 Piece(s) 11 Day(s) 2123Round15019112

SGD 6.00

1 Piece(s) 11 Day(s) 2124Round20019162

SGD 4.60

1 Piece(s) 11 Day(s) 2120U Type10048-

SGD 6.00

1 Piece(s) 11 Day(s) 2121U Type15058-

SGD 8.86

1 Piece(s) 14 Day(s) 2122U Type20062-

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Material Stainless SUS304
Dimension D(mm) 6 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)