(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Lock terminal fork

Lock terminal fork

Lock Terminal Fork Stainless Steel Fitting "Material" casing terminal: stainless steel SUS316, double link: stainless steel SUS304, clip: stainless steel SUS420 (chrome plating), locking nut and washer: brass

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WLF-3
WLF-4
WLF-5
WLF-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension D
(mm)
Dimension L
(mm)
Cord No. Dimension d
(mm)
Dimension H
(mm)
Dimension W
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L3
(mm)
Compatible Wire Diameter
(mm)

SGD 41.61

1 Piece(s) 10 Day(s) 55524196.57.213272473

SGD 54.20

1 Piece(s) 10 Day(s) 66524208.3917322784

SGD 79.10

1 Piece(s) 10 Day(s) 879242110.311.2213834105

SGD 103.00

1 Piece(s) 10 Day(s) 994242212.413244642136

Loading...

  1. 1

Basic Information

Types Wire Fitting Qty. 1 Casing Material Stainless SUS316
Double Link Material Stainless SUS304 Claw Material Stainless Steel SUS420 (Chrome Plating) Self-locking nut , washer material Brass
Terminal material Stainless SUS316

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)