• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rope hanger

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RP-5
RP-7
RP-9
Part NumberVolume DiscountDays to ShipFull length L
(mm)
Mounting Hole Diameter d
(φ)
Wire diameter
(φ)
Mounting Pitch P1
(mm)
11 Day(s) or more 717555
11 Day(s) or more 968.5777
11 Day(s) or more 12210.59102

Loading...

  1. 1

Basic Information

Shape Flex Hook Mounting Method Screw fixture type Qty. 1
Material Stainless SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)