• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fancy S hook straight

Part Number

Configured Part Number is shown.

 
Part Number
ALS-200B
ALS-200GR
ALS-200P
ALS-250B
ALS-250GR
ALS-250P
ALS-300B
ALS-300GR
ALS-300P
ALS-400B
ALS-400GR
ALS-400P
ALS-500B
ALS-500GR
ALS-500P
Part NumberVolume DiscountDays to ShipFull length L
(mm)
Color
11 Day(s) or more 200Blue
11 Day(s) or more 200Green
11 Day(s) or more 200Light Pink
11 Day(s) or more 250Blue
11 Day(s) or more 250Green
11 Day(s) or more 250Light Pink
11 Day(s) or more 300Blue
11 Day(s) or more 300Green
11 Day(s) or more 300Light Pink
11 Day(s) or more 400Blue
11 Day(s) or more 400Green
11 Day(s) or more 400Light Pink
11 Day(s) or more 500Blue
11 Day(s) or more 500Green
11 Day(s) or more 500Light Pink

Loading...

  1. 1

Basic Information

Shape Flex Hook Mounting Method Hook type Qty. 1
Reference Applied Load(kgf) 15 Wire diameter(φ) 6 Hook Opening Dimensions S(mm) 40
Hook R(mm) 21 Note Straight Material Aluminum Light Alloy

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)