Fancy S hook twist

Part Number

Configured Part Number is shown.

 
Part Number
ALT-200B
ALT-200GR
ALT-200P
ALT-250B
ALT-250GR
ALT-250P
ALT-300B
ALT-300GR
ALT-300P
ALT-400B
ALT-400GR
ALT-400P
ALT-500B
ALT-500GR
ALT-500P
Part NumberVolume DiscountDays to ShipFull length L
(mm)
Color
11 Day(s) or more 200Blue
11 Day(s) or more 200Green
11 Day(s) or more 200Light Pink
11 Day(s) or more 250Blue
11 Day(s) or more 250Green
11 Day(s) or more 250Light Pink
11 Day(s) or more 300Blue
11 Day(s) or more 300Green
11 Day(s) or more 300Light Pink
11 Day(s) or more 400Blue
11 Day(s) or more 400Green
11 Day(s) or more 400Light Pink
11 Day(s) or more 500Blue
11 Day(s) or more 500Green
11 Day(s) or more 500Light Pink

Loading...

  1. 1

Basic Information

Shape Flex Hook Mounting Method Hook type Qty. 1
Reference Applied Load(kgf) 15 Wire diameter(φ) 6 Hook Opening Dimensions S(mm) 40
Hook R(mm) 21 Note Twist Material Aluminum Light Alloy

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)