Raised Lid Handle

Part Number

Configured Part Number is shown.

GCT-1

Part Number
GCT-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Floor Hatch Main Body Material SUS304 Height H(mm) 38.5
Additional Function Storage Shape Main Body, Surface Treatment Hair line finish Mounting Method Round hole
Handle Cross Sectional Shape Square type Dimension W(mm) 64 Mounting Hole Diameter d 4.3
Code No. 1637 Dimension A1(mm) 33 Dimension B1(mm) 103

Please check the type/dimensions/specifications of the part GCT-1 in the Raised Lid Handle series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)