(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Turnbuckle Restraining Hook

Pipe Turnbuckle Restraining Hook

[Features]
· Rotate frame to loosen or tighten.
· Unlike the frame type, the screw part is not exposed with pipe type, so it is more decorative.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TBP-6HK
TBP-8HK
TBP-9HK
TBP-12HK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Length L
(mm)
Reference Applied Load
(kgf)
Length L1
(mm)
Twist Diameter Length L2
(mm)

SGD 19.10

1 Piece(s) 11 Day(s) 182610080170W-1/4233

SGD 34.70

1 Piece(s) 11 Day(s) 1827129120219W-5/16299

SGD 46.30

1 Piece(s) 11 Day(s) 1828157160256W-3/8362

SGD 72.79

1 Piece(s) 11 Day(s) 1829200400330W-1/2470

Loading...

  1. 1

Basic Information

Type Turnbuckles Material SUS304 Type Hook, Hook

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)