(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Frame-Type Turnbuckle Pulls

Frame-Type Turnbuckle Pulls

[Features]Material: stainless steel (SUS304), finish: barrel finishing finish Wire diameter D (mm): 8.2, length L (mm): 150 Reference working load (kgf): 160, length L1 (mm): 272, thread diameter: W-3/8, length L2 (mm): 380

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TB-9P

 
Part Number
TB-9P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.60

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Turnbuckles Code No. 1250 Material SUS304
Wire diameter D(mm) 8.2 Length L(mm) 150 Reference Applied Load(kgf) 160
Length L1(mm) 272 Type For Frame Style Turnbuckles Twist Diameter W-3/8
Length L2(mm) 380

Please check the type/dimensions/specifications of the part TB-9P in the Frame-Type Turnbuckle Pulls series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)