(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mackerel Block

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H-38
H-50
H-75
H-100
HK-50
HK-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Length L
(mm)
Reference Applied Load
(kgf)
Type Dimension W
(mm)
Dameter of a car
(mm)
the car ditch width
(mm)
Dimension H
(mm)
Rope Diameter Used
(mm)

SGD 42.90

1 Piece(s) 12 Day(s) 1279109250-35381229φ11

SGD 57.40

1 Piece(s) 11 Day(s) 716124300-45501430φ12

SGD 124.50

1 Piece(s) 11 Day(s) 717183550-65751534φ14

SGD 204.00

1 Piece(s) 11 Day(s) 718211950-901002037φ18

SGD 93.40

1 Piece(s) 11 Day(s) 719132300Sunken Pin Shackle45501430φ12

SGD 166.66

1 Piece(s) 11 Day(s) 720196500Sunken Pin Shackle65751533.5φ14

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Material SUS304 Number of Vehicles 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)