(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fixing Blocks

Fixing Blocks

[Features]
· Pulley that can be fixed to pillars, walls and floor surfaces.
· By combining with 2 wheels blocks, can set the force for loading and unloading to 1/2 or 1/3.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-50
T-50W
Y-50W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension L
(mm)
Dimension B
(mm)
Dameter of a car
(mm)
Dimension H
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension J
(mm)

SGD 114.85

1 Piece(s) 12 Day(s) 7239852506319--

SGD 234.00

1 Piece(s) 12 Day(s) 724985250--3680

SGD 232.92

1 Piece(s) 12 Day(s) 726-82-----

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Length L(mm) 98 Reference Applied Load(kgf) 300
the car ditch width(mm) 10 Rope Diameter Used(mm) φ8 The material of frames 304 Electrolysis
Vehicle Material Stainless steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)