(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Carabiner

Aluminum Carabiner

[Features]·Ringless type and ring type are available. Material: aluminum light alloy, color: S/Silver, B/Blue

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AKD-11AB
AKD-11AS
AKD-11BB
AKD-11BS
AKD-12AB
AKD-12AS
AKD-12BB
AKD-12BS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCarabiner/snap hook details Code No. Reference Applied Load
(kgf)
Color Type Dimension D
(mm)
Dimension L
(mm)
Dimension W
(mm)
Dimension S
(mm)
Dimension t
(mm)

SGD 26.82

1 Piece(s) 11 Day(s) No Lock1444-200BlueWithout ring1110158189.8

SGD 26.82

1 Piece(s) 11 Day(s) No Lock1444-200SilverWithout ring1110158189.8

SGD 32.07

1 Piece(s) 11 Day(s) Have lock1445-235BlueWith Ring1110158159.8

SGD 32.07

1 Piece(s) 11 Day(s) Have lock1445-235SilverWith Ring1110158159.8

SGD 35.00

1 Piece(s) 11 Day(s) No Lock1446-240BlueWithout ring12116732810.8

SGD 35.00

1 Piece(s) 11 Day(s) No Lock1446-240SilverWithout ring12116732810.8

SGD 36.33

1 Piece(s) 11 Day(s) Have lock1447-280BlueWith Ring12116732210.8

SGD 39.40

1 Piece(s) 11 Day(s) Have lock1447-280SilverWith Ring12116732210.8

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Material Aluminum Light Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)