(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Chrome Plated swivel hook

Chrome Plated swivel hook

[Features]
· No entanglement during connection because of rotating eye part.
· Easy to join with one-touch opening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RN-0
RN-1
RN-2
RN-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Reference Applied Load
(kgf)
Dimension D
(mm)
Dimension L
(mm)
Dimension d
(mm)
Dimension W
(mm)
Dimension S
(mm)
Dimension H
(mm)

SGD 4.40

1 Piece(s) 12 Day(s) 781103.56591777.5

SGD 5.50

1 Piece(s) 10 Day(s) 7822047613.523811

SGD 6.30

1 Piece(s) 11 Day(s) 7832558820241016

SGD 6.90

1 Piece(s) 11 Day(s) 78430694183012.516.5

Loading...

  1. 1

Basic Information

Type Swivel / snap Material Zinc Diecast

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)