(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Heat Insulating Connection Tape

Heat Insulating Connection Tape

[Features]
· A strong adhesive force for a tight fit.

[Applications]
· A countermeasure against longitudinal thermal contraction of insulated refrigerant copper tubing.

PDF

Part Number

Configured Part Number is shown.

JTA-100-I

 
Part Number
JTA-100-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 70.17

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Tape and pressure-sensitive adhesive sheet
Material Aluminum foil + Glass-cloth tape (central) Color Ivory Specifications Width 100 mm x Thickness 0.08 x Length 10 m
Qty. A Roll JAN code 4518301059338 Ordering Code 761-3857
Mass(g) 333

Please check the type/dimensions/specifications of the part JTA-100-I in the Heat Insulating Connection Tape series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)