(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Conditioner Piping Accessory Materials, Through Sleeve

Air Conditioner Piping Accessory Materials, Through Sleeve

[Features]
· Includes cut lines for easy sleeve cutting.

[Applications]
· A through sleeve.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FP-60N
FP-65N
FP-75N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA Dimension
(mm)
B Dimension
(mm)
Core Drill Diameter
(mm)
Specifications JAN code Ordering Code Mass
(g)

SGD 6.07

1 Piece(s) 10 Day(s) or more 61.563.565Compatible Wall Cap:WC-60N, UWC-604518301050496761-336960

SGD 5.93

1 Piece(s) 5 Day(s) or more 66.568.570Compatible Wall Cap:WC-65N, UWC-654518301050519761-337762

SGD 7.73

1 Piece(s) 7 Day(s) or more 75.578.580Applicable wall cap: WC-75N4518301050533761-338577

Loading...

  1. 1

Basic Information

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Penetration member
Material Polyethylene (PE) Qty. A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)