(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dovetail Slide Stage ZMA Series Rectangular Type

Dovetail Slide Stage ZMA Series Rectangular Type

Cost is effectively reduced via a reduction in parts quantity and man-hours.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ZMA30-50
ZMA40-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stage Surface
(mm)
Travel Distance
(mm)

SGD 254.50

1 Piece(s) 11 Day(s) or more 1041~60±10 to 30mm503014.730×50±17

SGD 315.11

1 Piece(s) 11 Day(s) or more 1061~90±30mm or More804019.640×80±32

Loading...

  1. 1

Basic Information

Type Z-Axis Table Size (Length) L (Range Selectable)(mm) 26~40 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Feed Knob Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 25.1~30 Table Size (Thickness) H(mm) 27.5
Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No Table Straightness(µm) 30
Table Parallelism(µm) 30 Feed Knob Position Holoaxial center Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)