(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Semi-Order Stage (Anti-Vibration Base Type X Axis)

Semi-Order Stage (Anti-Vibration Base Type X Axis)

Stage that can be combined freely. Anti-vibration base type. 3 types of stage surfaces (mm): 30 × 50, 40 × 80, and 40 × 120.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-32
SO-33
SO-34
SO-35
SO-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Load [N]
(kgf)
Stage Surface
(mm)
Travel Distance
(mm)
Size Specifications

SGD 348.26

1 Piece(s) 11 Day(s) or more 1024.530 ×50±1750With earthquake resistant base type, rack and pinion type

SGD 380.43

1 Piece(s) 11 Day(s) or more 1034.340 ×80±3280With earthquake resistant base type, rack and pinion type

SGD 401.82

1 Piece(s) 11 Day(s) or more 1034.340 ×120±52120With earthquake resistant base type, rack and pinion type

SGD 362.94

1 Piece(s) 11 Day(s) or more 1024.530 ×50±1650With earthquake resistant base type, feed screw type

SGD 395.10

1 Piece(s) 11 Day(s) or more 1034.340 ×80±3080With earthquake resistant base type, feed screw type

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method Handle Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)