(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Foot Bases

Foot Bases

● Both the adjustment bolt and the caster can be mounted on one piece.
● Use to mount the bottom of the aluminum stand.

Part Number

Configured Part Number is shown.

Part Number
YFBC-3030-6
YFBC-4040-8
YFBC-6060-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Attachment Pitch (A×B) Adjuster Mounting Hole Applicable Frame Height
(mm)
Depth
(mm)
Width
(mm)
Ordering Code Mass
(kg)

SGD 48.99

1 Piece(s) 7 Day(s) 30×24M12YF-3030-69125125466-41241.107

SGD 68.18

1 Piece(s) 7 Day(s) 55×42M16YF-4040-812150150466-41412.125

SGD 75.15

1 Piece(s) 7 Day(s) 55×42M16YF-6060-612150150466-41592.124

Loading...

  1. 1

Basic Information

Material Steel Material for General structure Surface Treatment Nickel-Plating Treatment Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)