(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suspension Wheels for Door Hanger "Niko" (Single Wheel) (For Folding Door)

Suspension Wheels for Door Hanger "Niko" (Single Wheel) (For Folding Door)

[Features]
● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.
● Because the sash hanger can swing to both the left and right, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.

[Applications]
● A sash hanger (single roller type) for door hangers.
● For folding doors.

Part Number

Configured Part Number is shown.

Usage

●Suspended car for door hanger(single vehicle type).

Specification

●Load Capacity(kg/piece):15.0
●Applicable Rail:No. 21
●Commodity Name:Single wheel for folding door
●European standard EN1527 compliant product
Part Number
23HE-2WHB-F
24HE-2WHB-F
25HE-2WHB-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(kg/pc.)
Applicable Rail
(No.)
Ordering Code Mass
(kg)

SGD 48.95

1 Piece(s) 7 Day(s) or more 32.523771-07390.46

SGD 68.88

1 Piece(s) 7 Day(s) or more 5024771-10340.9

SGD 131.80

1 Piece(s) 7 Day(s) or more 10025771-13281.88

Loading...

  1. 1

Basic Information

Types Door Roller and crane Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)