(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

2 Hole Flat Head Screw (Stainless Steel)【4-5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
B110-0306
B110-0308
B110-0310
B110-0316
B110-0410
B110-0416
B110-0420
B110-0516
B110-0520
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

SGD 14.30

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 360.54#45.61.654989999379785765-107411.4

SGD 14.31

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 380.54#45.61.654989999379792765-108211.8

SGD 14.31

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3100.54#45.61.654989999379808765-109112.1

SGD 14.31

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3160.54#45.61.654989999379815765-110413.2

SGD 14.32

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4100.75#87.52.24989999379822765-111215.2

SGD 14.33

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4160.74#87.52.24989999379839765-112115.7

SGD 14.33

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4200.74#87.52.24989999379846765-113917.2

SGD 14.34

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 5160.84#109.22.54989999379853765-114719.2

SGD 14.36

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more 5200.84#109.22.54989999379860765-115521.7

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Two-Hole Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)