(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless steel bearing door roller flat (C shaped frame)【2 Pieces Per Package】

Stainless steel bearing door roller flat (C shaped frame)

[Features]
● Uses stainless steel for improved protection against rust.
● Uses ball bearings to achieve a smooth opening and closing action.

[Applications]
● Indoor wooden fittings. (For doorsills)

Part Number

Configured Part Number is shown.

Part Number
THS1530F
THS1536F
THS1542F
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Dameter of a car
(mm)
A
(mm)
P
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Load capacity (when using 2)
(kg)
JAN code Ordering Code Mass
(g)

SGD 37.65

2 Pieces Per Package

1 Pack(s) 8 Day(s) 30683068578.5205.08.6354989999286007285-2535130

SGD 53.98

2 Pieces Per Package

1 Pack(s) 8 Day(s) 36763676668.5205.08.6404989999286014285-2543172

SGD 66.54

2 Pieces Per Package

1 Pack(s) 8 Day(s) 4210142101859305.59454989999286021285-2551260

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Adjustment Door Roller
Wheel Shape Flat Type Wheel Material Metal E(mm) 14
Ordering Unit(Bag) 1 Qty.(piece) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)