(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetic Catch One Touch, POM, TSM136BK

Magnetic Catch One Touch, POM, TSM136BK

[Features]
· Can be installed and removed with one touch.

[Specifications]
One touch embedded type

Part Number

Configured Part Number is shown.

TSM136BK

Part Number
TSM136BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.20

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Others Adsorption Power(N) 45
Full Length(mm) 45 Width(mm) 12 Mounting Method Embedding
Catch Plate Presence Operating Environment Standard Body Material Polyacetal (POM)
Attraction Plate Surface Material Steel Color Black Quantity(pcs.) 1
JAN code 4989999090789 Ordering Code 300-5208 Mass(g) 18

Please check the type/dimensions/specifications of the part TSM136BK in the Magnetic Catch One Touch, POM, TSM136BK series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)