(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Five-Lobe Knob, TFKB Type/TFKN Type (Part Numbers)

Five-Lobe Knob, TFKB Type/TFKN Type

● It is a pentagon shape knob that feels familiar in the hand.
● For machines, tools, office equipment, OA equipment etc.

Part Number

Configured Part Number is shown.

TFKN3-M10

Features

●A pentagon type knob that easily fits the hand.

Specification

●Heat Resistant Temperature: 70°C

Materials

●Knob: ABS Resin
Part Number
TFKN3-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

SGD 6.43

1 Piece(s) 4 Day(s) or more M10Female Thread[Brass] Brass-Blind HoleNo451.52012-4989999298383430-929419.6

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Main Body Material ABS Set Screw Flat Machining No
Side Machined No Polygonal Shape, Type Pentagon Additional Function No
Main Body, Surface Treatment No Heat Resistant Temperature(℃) 70 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TFKN3-M10 in the Five-Lobe Knob, TFKB Type/TFKN Type series.

Similar Part Numbers

Part Number
TFKB1-M5X15
TFKB1-M5X20
TFKB1-M6X10
TFKB1-M6X15
TFKB1-M6X20
TFKN3-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

SGD 3.26

1 Piece(s) 4 Day(s) or more M5Male thread[Steel] SteelNo-Trivalent Chromate350.814-154989999298192430-91039.8

SGD 3.26

1 Piece(s) 4 Day(s) or more M5Male thread[Steel] SteelNo-Trivalent Chromate350.814-204989999298208430-911110.6

SGD 3.55

1 Piece(s) 4 Day(s) or more M6Male thread[Steel] SteelNo-Trivalent Chromate35114-104989999298215430-912010.9

SGD 3.55

1 Piece(s) 8 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-154989999298222430-913812

SGD 3.55

1 Piece(s) 8 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-204989999298239430-914612.7

SGD 6.42

1 Piece(s) 4 Day(s) or more M8Female Thread[Brass] Brass-Blind HoleNo451.252012-4989999298390430-930818.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)