(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Steel Chain, Single Type

Free Steel Chain, Single Type

[Features]
· The chain boasts a stable level of strength and includes two welded rings at both ends.
· A single type that includes rings at both ends.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-115

 
Part Number
K-115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.31

5 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types Chains Material Iron Surface Treatment Chromium
Length 300mm Product Size(mm) W: 35, H: 350, D: 4 Reference Applied Load(kg) 4.0
Chain Content Short Mantel

Please check the type/dimensions/specifications of the part K-115 in the Free Steel Chain, Single Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)