(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjustable Side Stopper

Adjustable Side Stopper

[Usage]
· The clamp height can be selected at mount base, and rack plate BJ500 is available to prevent slippage when clamping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BJ202-08016
BJ202-08116
BJ202-12022
BJ202-12122
BJ202-16030
BJ202-16130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSClamping force
(kN)
Allowable Tightening Torque
(N·m)
Specifications

SGD 137.68

1 Piece(s) 9 Day(s) 103.626For black surface

SGD 140.08

1 Piece(s) 9 Day(s) 103.626For Reference Plane

SGD 162.18

1 Piece(s) 9 Day(s) 107.490For black surface

SGD 162.26

1 Piece(s) 9 Day(s) 107.490For Reference Plane

SGD 237.97

1 Piece(s) 9 Day(s) 1011.7150For black surface

SGD 238.04

1 Piece(s) 9 Day(s) 1011.7150For Reference Plane

Loading...

  1. 1

Basic Information

Body Material SCM440

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)