(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wide Joint Side Clamp

Wide Joint Side Clamp

[Usage]
· Mouth ring swivels, suitable for black coated workpieces.
· Mouth ring can be exchanged. To exchange fit with hex socket head bolt. When fitting, attach reverse of mouth ring abutting to arm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CP102-08040
CP102-10050
CP102-12060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSClamping force
(N)
Stroke S
(mm)

SGD 436.66

1 Piece(s) 9 Day(s) 10150005.3

SGD 500.33

1 Piece(s) 9 Day(s) 10270007.1

SGD 607.58

1 Piece(s) 9 Day(s) 10380008

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S45C Type Main Body
Type Side Push

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)