(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cam Clamp (BJ161)

Cam Clamp (BJ161)

[Features]
· Allows reduced workpiece removal time.
· Compact design.
[Usage Examples]
After fixing collar with flange with hex socket head bolt to cam, use spanner etc. to clamp.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BJ161-08001
BJ161-10001
BJ161-12001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSClamping force
(kN)
Screw Nominal Allowable Tightening Torque
(N·m)

SGD 50.57

1 Piece(s) 4 Day(s) or more 105.2M8×1.2550

SGD 62.12

1 Piece(s) 9 Day(s) 108M10×1.575

SGD 73.53

1 Piece(s) 9 Day(s) 109.3M12×1.7590

Loading...

  1. 1

Basic Information

Type Main Body Material SCM435

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)