(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Jack Bolt (BJ332)

Part Number

Configured Part Number is shown.

 
Part Number
BJ332-08020
BJ332-08030
BJ332-10024
BJ332-10034
BJ332-12033
BJ332-12048
BJ332-16040
BJ332-16055
BJ332-20050
BJ332-20070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread O.D. M
(mm)
Screw I.D. M1
(mm)
Thread O.D. length L
(mm)

SGD 19.41

1 Piece(s) Same day 10M8×1.25M 6×1, depth 620

SGD 21.04

1 Piece(s) Same day 10M8×1.25M 6×1, depth 630

SGD 19.55

1 Piece(s) Same day 10M10×1.5M 8×1.25, depth 824

SGD 24.17

1 Piece(s) 6 Day(s) or more 10M10×1.5M 8×1.25, depth 834

SGD 35.87

1 Piece(s) 9 Day(s) 10M12×1.75M10×1.5, Depth 1033

SGD 38.45

1 Piece(s) 7 Day(s) 10M12×1.75M10×1.5, Depth 1048

SGD 44.72

1 Piece(s) 9 Day(s) 10M16×2M12×1.75, Depth 1240

SGD 46.12

1 Piece(s) 9 Day(s) 10M16×2M12×1.75, Depth 1255

SGD 49.24

1 Piece(s) 9 Day(s) 10M20×2.5M16×2, Depth 1650

SGD 50.97

1 Piece(s) 4 Day(s) or more 10M20×2.5M16×2, Depth 1670

Loading...

  1. 1

Basic Information

Type Related Part Body Material S45C, Black oxide finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)