(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Tube Fitting Tee without Band

Stainless Steel Screw-In Tube Fitting Tee without Band

[Product Specifications]Material: SCS13A (SUS304), Surface treatment: None, Fluid used: Water/Air/Steam/Gas/Oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TX6A
TX8A
TX10A
TX15A
TX20A
TX25A
TX32A
TX40A
TX50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 12.35

1 Piece(s) 10 Day(s) or more 1/8B(6A)

SGD 12.35

1 Piece(s) 10 Day(s) or more 1/4B(8A)

SGD 13.10

1 Piece(s) 10 Day(s) or more 3/8B(10A)

SGD 13.78

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 17.97

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 23.84

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 33.31

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 37.92

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 58.13

1 Piece(s) 10 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13A(SUS304)
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)