(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Pipe Screw-In Pipe Fitting Non-Regular Siphon

Steel Pipe Screw-In Pipe Fitting Non-Regular Siphon

NAGOYA, screw-in fitting / threaded type flange, steel pipe screw-in pipe fitting, pigtail siphon.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BAM10A
WAM10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment

SGD 14.39

1 Piece(s) 7 Day(s) or more Zinc Plating

SGD 17.10

1 Piece(s) 7 Day(s) or more Black Oxide Coating

Loading...

  1. 1

Basic Information

Connecting Shape Syphon Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Nominal of Thread M1 3/8B(10A) Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220℃ or Less)(MPa) 1.4
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.0 Specifications Abridged

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)