(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Roller Track System RLT Guide Edge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RLT-GE

Part Number
RLT-GE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 16.34

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Peripheral Part Body Material Polyamide Body Color Black
Operating Temperature(Min (°C)) -20 Operating Temperature(Max (°C)) 90

Please check the type/dimensions/specifications of the part RLT-GE in the Roller Track System RLT Guide Edge series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)