(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

External Air Clamp AMCH-W

External Air Clamp AMCH-W

[Features]
· With diaphragm type clamp mechanism, 4 jaws securely clamp the workpiece.
· 0.3 mm clamp stroke available. Suitable for lost wax, diecast, extruded material, drawn material, and previously machined workpieces.
· Can support variety of irregular shaped workpieces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AMCH080-5W
AMCH100-5W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSClamping Force
(kN)
Nominal of Thread M

SGD 1,270.53

1 Piece(s) 9 Day(s) 104M8×1.25

SGD 1,447.63

1 Piece(s) 6 Day(s) or more 106M10×1.5

Loading...

  1. 1

Basic Information

Body Material S45C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)