(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Instroke Clamp (Hexagonal Type) PTPD

Instroke Clamp (Hexagonal Type) PTPD

[Features]
· Can pull and clamp workpiece from bottom face.
· As the clamp part is not interfering with the cutting surface, cutting processes can be simplified.
· As operation part is sideways, compared to difficult to work hex bolt downward fixings, operation is easy.
· Using the separately sold remote control unit, remote operation such as clamping workpiece center etc. is possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PTPD12

 
Part Number
PTPD12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 787.11

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Main Body Clamping Force(kN) 12 (When manually clamped) Body Material S45C

Please check the type/dimensions/specifications of the part PTPD12 in the Instroke Clamp (Hexagonal Type) PTPD series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)