(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clamp Bolt (for Hexagonal Types) PTPD-M

Part Number

Configured Part Number is shown.

 
Part Number
PTPD12-M10
PTPD12-M12
PTPD12-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M

SGD 48.57

1 Piece(s) 9 Day(s) 10M10×1.5

SGD 48.63

1 Piece(s) 9 Day(s) 10M12×1.75

SGD 48.81

1 Piece(s) 9 Day(s) 10M16×2

Loading...

  1. 1

Basic Information

Type Related Part Applicable air intake clamp PTPD12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)