(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safeguarding Handle SGH

Safeguarding Handle SGH

· Material properties of resin may deteriorate when used in high temperatures and humid conditions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGH100-M6

Part Number
SGH100-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 16.19

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Pitch L(mm) 80 Main Body Material Polyamide Main Body Type Special Forms
Mounting Method Female Thread Main Body, Surface Treatment No Additional Function No
Main Body Color Black Mounting Screw Diameter M M6

Please check the type/dimensions/specifications of the part SGH100-M6 in the Safeguarding Handle SGH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)