(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

End Connector AE-3060-6

End Connector AE-3060-6

Structural element for factory automation equipment with specifications of single bracket and optional (fastening parts set). M6 standard. Connection is possible within frame external dimensions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AE-3060-6
AE-3060-6-BNH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications

SGD 14.48

1 Piece(s) 7 Day(s) or more 10Bracket only

SGD 15.47

1 Piece(s) 4 Day(s) or more 10Fasteners Set

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M6 Series Material A6063S-T5(205) Surface Treatment Alumite Treatment, Clear Coating
Color Silver Length(mm) 60 Width(mm) 30
Thickness(mm) 10 Attached Component CS-06-12 (two), ECSS-06-19 (four)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)